FAB3/8X54, FLEX AUGER BIT 3/8" X 54"

Southwire #: 58296840 Model #: FAB3/8X54

54" flex auger bits with screw point tips easily drill clean holes through wood inside walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pilot feed-screw draws bit into wood.
  • Tapered back for easy bit retrieval.

Specifications

Stock # 58296840 58296840
Model # FAB3/8X54 FAB3/8X54
UPC # 032886923463 032886923463
Product Height 0.375 0.95 inch cm
Product Width 0.375 0.95 inch cm
Depth 54.0 137.16 inch cm
Product Weight 1.891 0.86 lbs kg
Product Type Flex Auger Bits Flex Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;