FAB3/4X54, FLEX AUGER BIT 3/4 X 54"

Southwire #: 58296740 Model #: FAB3/4X54

54" flex auger bits with screw point tips easily drill clean holes through wood inside walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pilot feed-screw draws bit into wood.
  • Tapered back for easy bit retrieval.

Specifications

Stock # 58296740 58296740
Model # FAB3/4X54 FAB3/4X54
UPC # 032886923456 032886923456
Product Height 0.75 1.91 inch cm
Product Width 0.75 1.91 inch cm
Depth 54.0 137.16 inch cm
Product Weight 0.9 0.41 lbs kg
Product Type Flex Auger Bits Flex Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;