PROBAGBP, TOOL BACKPACK

Southwire #: 67599040 Model #: PROBAGBP

The PROBAGBP is a fully molded base allows bag to stand freely.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fully molded base allows bag to stand freely
  • Constructed of water-resistant ballistic polyester
  • Padded back support & shoulder straps provide ultimate comfort
  • Chest strap for additional support
  • Reinforced handles for durability
  • Water-resistant zippers provide additional protection
  • Light gray interior pockets for visibility
  • D-Ring attachment to hang bag

Specifications

Stock # 67599040 67599040
Model # PROBAGBP PROBAGBP
UPC # 032886722295 032886722295
Product Height 18.701 47.50 inch cm
Product Width 7.87 19.99 inch cm
Depth 13.78 35.00 inch cm
Product Weight 4.88 2.21 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;