(SS01) SPEEDSET(TM) CONDUIT LEVEL TOOL

Southwire #: 58281540 Model #: SS01

A four-in-one conduit tool that works great in any situation and will help in all your conduit and gear installations.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • CONVENIENT 4-in-1 conduit tool works well in any situation
  • Equipped with strong magnets for easy leveling
  • EASILY attaches to any 1/2”, 3/4” and 1” bender shoe
  • Will easily attach to any 1/2”, 3/4” and 1” bender shoe
  • Includes a 1-1/8” conduit spacer, torpedo level, dog-leg preventer and a bending tool

Specifications

Stock # 58281540 58281540
Model # SS01 SS01
UPC # 032886908590 032886908590
Product Height 2.0 5.08 inch cm
Product Width 2.38 6.05 inch cm
Depth 0.5 1.27 inch cm
Product Weight 0.2 0.09 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;