ND3/8-3US, 3/8 IN NUT DRIVER 3 IN SHANK

Southwire #: 65138140 Model #: ND3/8-3US

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • 22" larger cushion grip handle provides ultimate comfort and maximum torque *as compared to previous generation
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Stock # 65138140 65138140
Model # ND3/8-3US ND3/8-3US
UPC # 032886715563 032886715563
Product Height 7.5 19.05 inch cm
Product Width 1.0 2.54 inch cm
Depth 1.1 2.79 inch cm
Product Weight 0.25 0.11 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 3 7.62 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;