ND1/2-3US, 1/2" NUT DRIVER 3 IN SHANK

Southwire #: 65137840 Model #: ND1/2-3US

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • Cushion grip handle provides ultimate comfort and maximum torque
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Model # ND1/2-3US ND1/2-3US
UPC # 032886715549 032886715549
Product Height 8.1 20.57 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.35 0.16 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 3 7.62 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;