HQB24R-6X5A, QUAD BLOCK 24", STD AL SHVS

Southwire #: 65096801 Model #: HQB24R-6X5A

Southwire's Quadrant Blocks are professional grade rollers designed and built with safety, efficiency, and speed in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts, conduit, and manholes
  • Reduces cable scuffing on the edge of duct, conduit, and manholes
  • Sheave rotates which helps reduce pulling tensions
  • Creates large bend angle for feeding and pulling cable
  • Protects side wall pressure when pullling out of ducts
  • Hook hanger further reduces pulling weight of cable by distributing force of pull to an auxillary line

Specifications

Stock # 65096801 65096801
Model # HQB24R-6X5A HQB24R-6X5A
UPC # 032886708121 032886708121
Product Height 11.0 27.94 inch cm
Product Width 6.25 15.88 inch cm
Product Weight 48.0 21.77 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;