HDA4-6X5, DUCT ADAPT, STD 4"

Southwire #: 65108101 Model #: HDA4-6x5

Southwire's Radius Duct Rollers are professional grade rollers designed and built with safety, efficiency, and speed in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Creates large 90 degree bend angle for feeding and pulling cable
  • Protects side wall pressure when pulling out of ducts

Specifications

Stock # 65108101 65108101
Model # HDA4-6x5 HDA4-6x5
UPC # 032886709821 032886709821
Product Height 6.0 15.24 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.4 0.18 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;