BML2000, BENDMAX™ COMPACT POWER BENDER 3/4" - 2" GRC, IMC, AND EMTCONDUIT

Southwire #: 64601201 Model #: BML2000

Compact Power Bender for 3/4"-2" EMT, IMC/GRC Conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3/4"-2" EMT, IMC, and rigid conduit bender
  • Industrial grade DC drive, and electrical components
  • Push cart mounted platform
  • Total lock casters

Specifications

Model # BML2000 BML2000
UPC # 032886993473 032886993473
Product Height 42.94 109.07 inch cm
Product Width 27.125 68.90 inch cm
Depth 13.75 34.93 inch cm
Conduit Type EMT, IMC/GRC EMT, IMC/GRC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

where is it manufactured?

Asked by: mike1
Made in America.
Answered by: Southwire
Date published: 2019-07-31

Will this bend PVC coated GRC as well? If so, are any additional parts required?

Asked by: Jason M
This will bend up to 1.5 inch PVC coated.
Answered by: Southwire
Date published: 2019-07-31

How much is this machine

Asked by: George Gonzalez
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2019-07-31

I'm looking for an electric bender to use for 3/4" to 2" emt, imc, galvanized rigid and rigid stainless steel #304 if you can steer me in the right direction.

Asked by: Tim Miller
At this time Southwire is unable to make a recommendation for a #304 stainless steel bender.
Answered by: swtools
Date published: 2019-07-31

will this bender handle 2" rigid and 2" 304 stainless ridid

Asked by: Tim Miller
This bender is designed to ship up to 2 inch galvanized rigid conduit, it is not able to handle 2 inch Stainless rigid.
Answered by: swtools
Date published: 2019-07-31

QUE PRECIO LA DOBLADORA DOBLA ACERO INOX

Asked by: GELIAS
Para conseguir el precio de esta dobladora, por favor llama 1-800-798-6657. Un miembro de nuestro equipo puede ayurdarte.
Answered by: swtools
Date published: 2017-11-09
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_64601201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT