50A 125/250V TEMPORARY POWER X-TREME BOX 6-5-20 U-GROUND/STRAIGHT BLADE SLED BASE

Southwire #: 6506UGSX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 14 Ga. Steel Construction endures for years of use
  • Heavy-duty, impact & flame-resistant enclosure
  • GFCI Protection includes open neutral, reverse phasing, & 240V shut-off with indicator light
  • GFCI meets UL 943 requirements with 4-6 milliamp trip level, <25 milliseconds trip time
  • Rating: 50-Amp 125/250V 3 Pole 4 Wire, Power Inlet CS6375, Feed-Thru CS6369
  • cULus Listed, Type 3R Outdoor

Specifications

Stock # 6506UGSX 6506UGSX
UPC # 029892029845 029892029845
Product Height 21.75 55.25 inch cm
Product Width 16.5 41.91 inch cm
Depth 12.25 31.12 inch cm
Product Weight 28.459 12.91 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;