SOUTHWIRE, POLAR SOLAR 16/3 SJEOW 50' YELLOW OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1288SW0002 Model #: 1288SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • WATERPROOF
  • MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END

Specifications

Stock # 1288SW0002 1288SW0002
Model # 1288SW0002 1288SW0002
UPC # 029892012885 029892012885
Product Height 13.5 34.29 inch cm
Depth 50.0 127.00 inch cm
Product Weight 3.293 1.49 lbs kg
Maximum Amps 13 13
Brand Polar/Solar® Polar/Solar®
Cord Length (ft) (cm) 50 1524.00
Gauge 16/3 16/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;