SOUTHWIRE, 12/3 SJTW 100' YELLOW OUTDOOR TWIST-TO-LOCK NEMA L5-20P EXTENSION CORD

Southwire #: 9209SW8802 Model #: 9209SW8802

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire Twist-To-Lock extension cords are designed to keep your jobsite under continuous operation
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 9209SW8802 9209SW8802
Model # 9209SW8802 9209SW8802
UPC # 029892092092 029892092092
Product Height 15.5 39.37 inch cm
Product Width 2.75 6.99 inch cm
Depth 100.0 254.00 inch cm
Product Weight 14.0 6.35 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA L5-20P NEMA L5-20P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;