12/3 SJTW 50' YELLOW TRITAP OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 4188SW8802 Model #: 4188SW8802

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 4188SW8802 4188SW8802
Model # 4188SW8802 4188SW8802
UPC # 029892330736 029892330736
Product Height 13.0 33.02 inch cm
Depth 50.0 127.00 inch cm
Product Weight 7.867 3.57 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;