100-Feet Contractor Grade 12/3 Lighted End American Made Cord - Wounded Warrior Project®

Southwire #: 2549SWUSA1 Model #: 2549SWUSA1

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN AMERICA: Display AMERICA’S COLORS on the jobsite with this patriotic striped contractor grade extension cord
  • ALL PURPOSE EXTENSION CORD rated for -40F to 140F (-40C to 60C) Indoor and Outdoor use, suitable for jobsites, workshops, warehouses, and more
  • WATER RESISTANT: Flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • HEAVY DUTY 25 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2549SWUSA1 2549SWUSA1
Model # 2549SWUSA1 2549SWUSA1
UPC # 029892051570 029892051570
Product Height 15.0 38.10 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.727 5.77 lbs kg
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color RED/WHITE/BLUE RED/WHITE/BLUE
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;