GENCORD, 10/4 SJTW 50' BLACK TWLOCK L14-30P/R SW

Southwire #: 65173140 Model #: 65173140

Southwire 30-Amp (4-Prong 120/240V) Generator Power Cord (50-Foot)

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 30 Amps
  • 120/240 Single-Phase
  • Southwire 30-AMP (L14-30) Power Cord Connect a generator and transfer switch with a single cord
  • 50-Foot Rubber Cord w/ Molded Ends Male & female (L14-30) twistlock plugs
  • 120/240 Volt Cord (7500 Watts Max) 10-gauge cord powers both 120V & 240V systems

Specifications

Stock # 65173140 65173140
Model # 65173140 65173140
UPC # 032886718717 032886718717
Depth 50.0 127.00 inch cm
Maximum Amps 30 30
Cord Length (ft) (cm) 50 1524.00
Gauge 10/4 10/4
Jacket Color YELLOW YELLOW
Material STW STW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;