CORDSET, GEN 10/4 25' STW 30A L14-30P/R

Southwire #: 65038801 Model #: 65038801

When your project calls for temporary, portable power, Southwire has you covered. Our heavy-duty power cables come in multiple plug and connector configurations and varying lengths to deliver the power you need safely and consistently on your jobsite. Southwire temporary power cables are used with confidence every day for construction, renovation, restoration, disaster recovery and maintenance projects across North America

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Connect 30 Amp locking equipment within 30' of the generator.
  • Safely extends power for use with rvs, motor homes and campgrounds
  • Cord jackets and molded connectors are crafted to with stand the elements
  • Custom-blended jacket material for superior flexibility and chemical & abrasion resistance
  • Extra Hard Usage cord rating per the National Electrical Code
  • Premium plugs and connectors for confident jobsite connections
  • Rugged 30 Amp & 50 Amp rated temporary power cords and adapters
  • Attachable devices provide exceptional connection strength and allow field repairs if cords are damaged
  • Safe plug-and-play design to power any X-TREME BOX™ product

Specifications

Stock # 65038801 65038801
Model # 65038801 65038801
UPC # 032886700798 032886700798
Product Height 2.73 6.93 inch cm
Product Width 11.7 29.72 inch cm
Depth 25.0 63.50 inch cm
Product Weight 8.0 3.63 lbs kg
Maximum Amps 30 30
Cord Length (ft) (cm) 25 762.00
Gauge 10/4 10/4
Jacket Color BLACK BLACK
Material STW STW
Plug Configuration NEMA L14-30P NEMA L14-30P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;