In-Line User Attachable ELCI, Black

Southwire #: 25040101-3 Model #: 25040101-3

Shockshield in-line user attachable for OEM connection of cable.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 30mA
  • Less than 25mS trip response time
  • Manual Reset
  • Can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection
  • Applications: OEM / Custom Cord Set

Specifications

Stock # 25040101-3 25040101-3
Model # 25040101-3 25040101-3
UPC # 024098901575 024098901575
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 6.5 16.51 inch cm
Product Weight 0.4 0.18 lbs kg
Maximum Amps 20/16 20/16

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;