50' In-Line GFCI Tri Tap

Southwire #: 26020148-1 Model #: 26020148-1

50' In-Line GFCI Tri Tap

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Stock # 26020148-1 26020148-1
Model # 26020148-1 26020148-1
UPC # 024098907621 024098907621
Product Height 4.0 10.16 inch cm
Product Width 11.0 27.94 inch cm
Depth 10.0 25.40 inch cm
Product Weight 8.3 3.76 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Material SJTW SJTW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;