480V/80A ELCI/GFCI

Southwire #: 24796001-1 Model #: 24796001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 50mA
  • 25mS trip response time (typically)
  • Manual Reset
  • Engineered to trip within 25 miliseconds
  • Applications: Plant maintenance, equipment service

Specifications

Stock # 24796001-1 24796001-1
Model # 24796001-1 24796001-1
UPC # 024098901940 024098901940
Product Height 7.0 17.78 inch cm
Product Width 9.0 22.86 inch cm
Depth 20.0 50.80 inch cm
Product Weight 13.8 6.26 lbs kg
Maximum Amps 80 80
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;