240V/40A Heavy Duty- High Power GFCI

Southwire #: 23250003-1 Model #: 23250003-1

Shockshield in-line GFCI ensures protection from dangerous current leakage that can cause electrical shock and possible electrocution.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Stock # 23250003-1 23250003-1
Model # 23250003-1 23250003-1
UPC # 024098905290 024098905290
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Depth 16.0 40.64 inch cm
Product Weight 4.0 1.81 lbs kg
Maximum Amps 40 40
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;