208/240V 30A ELCI/GFCI

Southwire #: 24846001-1 Model #: 24846001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 50mA
  • 25mS trip response time (typically)
  • Manual Reset
  • Engineered to trip within 25 miliseconds
  • Applications: Plant maintenance, equipment service

Specifications

Stock # 24846001-1 24846001-1
Model # 24846001-1 24846001-1
UPC # 024098902428 024098902428
Product Height 7.0 17.78 inch cm
Product Width 7.0 17.78 inch cm
Depth 16.0 40.64 inch cm
Product Weight 8.0 3.63 lbs kg
Maximum Amps 30 30

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;