100' FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02839

Southwire #: 14880230-4 Model #: 14880230-4

Shockshield right angle GFCI ensures protection from dangerous current leakage that can cause electrical shock and possible electrocution.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Stock # 14880230-4 14880230-4
Model # 14880230-4 14880230-4
UPC # 029892028398 029892028398
Product Height 2.0 5.08 inch cm
Product Width 6.0 15.24 inch cm
Depth 13.0 33.02 inch cm
Product Weight 12.2 5.53 lbs kg
Maximum Amps 15A 15A
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Material SJEOW SJEOW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;