PORTABLE POWER STATION 1100 WITH 1166 WATT-HOURS OF POWER, FEATURES PURE SINE WAVE, 6 USB PORTS, 3 AC OUTLETS, 12V DC OUTLET. FOLDING HANDLE AND 22.5 LBS

Southwire #: 53253 Model #: 53253

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1166 Wh (Watt-hour) UL Certified Lithium-ion battery
  • Pure Sine Wave – ensure your delicate electronics run properly and are protected with clean power output
  • 3 AC Outlets (3 Prongs), 3 USB-A Ports, 2 USB-C Ports at 3.0A, PD input/output port rated power 60W + 27W Outlet, 2 separate DC output with 12V/5A (max) and one DC Car Output with 12V/10A (max)
  • Perfect for Emergency back-up power, Camping/RVs, and remote power
  • Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
  • Runs a 32" LED TV for more than 21 Hours!
  • Charges from 0 to 100% in just over 5 hrs
  • High contrast LCD screen with multiple readouts
  • Includes Bonus: 8-in-1 DC adapter set
  • 2 year Warranty

Specifications

Stock # 53253 53253
UPC # 032886532535 032886532535

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;