150W PREFAB LED OVERHEAD

Southwire #: T90150 Model #: T90150

Southwire Prefab lanterns come in 4 different lumen models, each model has a custom wiring terminal allowing you to add your own cords to fit your specific needs, when wiring you can use the provided strain relief connectors or the ½” threaded hubs designed to fit other Southwire fittings. Each model includes a retractable handle for ceiling mounting and low-profile stacking.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Custom Wiring Terminal - Cord Free
  • 1/2" threaded hub for Southwire Fittings
  • Includes Steel 2 x Strain relief connectors
  • Retractable hanging clip for low profile
  • 50%/100% Dimmer Setting
  • 20500 Lumens
  • 120V - 277vac 50/60 HZ
  • 150 Watts
  • Custom Wiring Terminal Block

Specifications

Stock # T90150 T90150
UPC # 032886286124 032886286124

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;