18/2 25' SJTW ORANGE TROUBLE LIGHT 75W - PLASTIC GUARD

Southwire #: 201 Model #: 201

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Plastic Shield and Bulb Guard
  • 25 feet of 18/2 SJTW power cord
  • Handsfree hanging hook and ON/OFF switch
  • UL cUL listed
  • Uses a medium base bulb up to 75 Watts (not included)

Specifications

Stock # 201 201
Model # 201 201
UPC # 078693002014 078693002014
Product Height 18.0 45.72 inch cm
Product Width 3.5 8.89 inch cm
Depth 5.5 13.97 inch cm
Product Weight 1.6 0.73 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;