16/3 50' SJTW ORANGE TROUBLE LIGHT 75W - W/OUTLET & METAL GUARD

Southwire #: 692 Model #: 692

16/3 50ft Metal Shield Trouble Light with Grounded Outlet and Switch. 75W maximum bulb not included.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Metal reflective shield with protective grill
  • 50 feet of 16/3 SJTW power cord
  • Handsfree hanging hook and ON/OFF switch
  • UL cUL listed
  • Uses a medium base bulb up to 75 Watts (not included)

Specifications

Stock # 692 692
Model # 692 692
UPC # 078693006920 078693006920
Product Height 17.5 44.45 inch cm
Product Width 3.0 7.62 inch cm
Depth 7.5 19.05 inch cm
Product Weight 4.35 1.97 lbs kg

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;