HANG-A-LIGHT 400 W METAL HALIDE

Southwire #: 111400PS Model #: 111400PS

This Hang-A-Light® 400 watt Metal Halide temporary lighting fixture produces 360° of light. The integrated 6 foot power cord and spring loaded, steel safety hook make for fast installation. The heavy gauge steel safety case has an added bottom guard for protection and durability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 42,000 Lumens
  • Heavy gauge steel construction
  • Suitable for damp locations
  • 6 Ft. power cord 18/3 SJWT
  • Quick-mount hook
  • UL and cUL listed

Specifications

Stock # 111400PS 111400PS
Model # 111400PS 111400PS
UPC # 078662511400 078662511400
Product Height 16.0 40.64 inch cm
Product Width 12.0 30.48 inch cm
Depth 10.0 25.40 inch cm
Product Weight 22.0 9.98 lbs kg
Brand Hang-A-Light® Hang-A-Light®
Lumens 40,000 40,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;