78W TEMPORARY LED LOW BAY LIGHT WITH WIRE WHIP

Southwire #: T50079 Model #: T50079

Temporary LED light with hardwire and integral hook for easy install is perfect for any jobsite/construction site. The frosted lens not only helps to reduce glare, but also improves beam angle. Also, with universal input voltage of 120V and 277V.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 8,200 lumens
  • 78 Watt
  • Rugged Dia Cast Aluminum
  • 120" beam angle covers a large area reducing the number of fixtures needed in that area.
  • Available with Hardwire

Specifications

Stock # T50079 T50079
Model # T50079 T50079
UPC # 029892012243 029892012243
Product Height 12.7 32.26 inch cm
Product Width 9.6 24.38 inch cm
Depth 9.45 24.00 inch cm
Product Weight 7.5 3.40 lbs kg
Lumens 8200 8200
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;