78W TEMPORARY LED LOW BAY LIGHT WITH PLUG

Southwire #: T50078 Model #: T50078

The Southwire 78W Temporary LED Light with 3 foot power cord and integral hook for easy install is perfect for any jobsite/construction site. The frosted lens not only helps to reduce glare, but also improves beam angle.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High lumen output of 8200 lumens while consuming 78W giving high efficacy of 105 lumens/watt
  • 120° beam angle covers a large area to illuminate reducing the number of fixtures in that area.
  • Integral Hook with Spring Return Latch makes it very quick and easy to install
  • Rugged Dia Cast Aluminum

Specifications

Stock # T50078 T50078
Model # T50078 T50078
UPC # 029892550783 029892550783
Product Height 13.0 33.02 inch cm
Product Width 9.7 24.64 inch cm
Depth 9.45 24.00 inch cm
Product Weight 7.6 3.45 lbs kg
Lumens 8,200 8,200
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;