12/3 50' SJTW METAL CAGE STRING LIGHT

Southwire #: 7538SW Model #: 7538SW

50' Indoor/Outdoor Light String, 5-Lights and Metal Guards. 50' extension cord with 5 lamp holders and light sockets.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Weather proof
  • Heavy duty 12-guage
  • OSHA yellow
  • 50' string
  • Three conductor

Specifications

Stock # 7538SW 7538SW
Model # 7538SW 7538SW
UPC # 029892075385 029892075385
Product Height 7.0 17.78 inch cm
Product Width 12.0 30.48 inch cm
Depth 28.5 72.39 inch cm
Product Weight 12.2 5.53 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;