PROLIGHT 30W FOLDING WORK LIGHT

Southwire #: 514124 Model #: 514124

The ProLight™ 30-watt rechargeable folding work light has been designed for indoor and outdoor use on work sites where a power source is not readily available. 4 modes combined with the folding portability gives you multiple options of light. Powerful LEDs give you a light output of 3,000 lumens at full power, 1,500 lumens on half power and 1000 lumens at 30% power. There is also the fourth mode of dimmable giving you anywhere from 450 lumens to the max of full power.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Multiple Position Options
  • 1200/2400 lm using one or both sides
  • Rechargeable and has a rating of IP65
  • Tripod adapter and feet to stand or handle for holding
  • Locking latch and low, medium or high light

Specifications

Stock # 514124 514124
Model # 514124 514124
UPC # 786625000259 786625000259
Product Height 18.0 45.72 inch cm
Product Width 4.5 11.43 inch cm
Depth 8.5 21.59 inch cm
Product Weight 6.0 2.72 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;