PROLIGHT 30W FOLDING W-LIGHT W/ TRIPOD

Southwire #: 514125 Model #: 514125

The ProLight™ 30-watt rechargeable folding work light has been designed for indoor and outdoor use on work sites where a power source is not readily available. 4 modes combined with the folding portability gives you multiple options of light. Powerful LEDs give you a light output of 3,000 lumens at full power, 1,500 lumens on half power and 1000 lumens at 30% power. There is also the fourth mode of dimmable giving you anywhere from 450 lumens to the max of full power.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • IP65 rated for wet location use
  • 3 Modes: full, half, and 30%
  • Multiple mounting options
  • Rechargeable

Specifications

Stock # 514125 514125
Model # 514125 514125
UPC # 032886729522 032886729522
Product Height 30.63 77.80 inch cm
Product Width 10.5 26.67 inch cm
Product Weight 12.9 5.85 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;