16/3 25' SJTW ORANGE TROUBLE LIGHT 75W - W/OUTLET & METAL GUARD

Southwire #: 691SW Model #: 691SW

16/3 25ft Metal Shield Trouble Light with Grounded Outlet and Switch. 75 Watt maximum bulb not included.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Metal reflective shield with protective grill
  • 25 feet of 16/3 SJTW power cord
  • Handsfree hanging hook and ON/OFF switch
  • UL cUL listed
  • Uses a medium base bulb up to 75 Watts (not included)

Specifications

Stock # 691SW 691SW
Model # 691SW 691SW
UPC # 078693006913 078693006913
Product Height 17.0 43.18 inch cm
Product Width 3.0 7.62 inch cm
Depth 6.5 16.51 inch cm
Product Weight 2.0 0.91 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;