200 Lumens LED Handheld Light with adapter <(>&<)> holdster

Southwire #: SL20RSW Model #: SL20RSW

The Southwire SL20RSW 200-Lumen rechargeable folding LED handheld flood light provides light where you need it most. The 360° pivoting head allows you to direct your light in any direction making this lamp versatile and convenient. There are four light modes: three front light options (50/100/200 Lumens) and one spotlight on the top of the light bar (100 lumens). This unit includes a strong magnetic base and hanging hook for added convenience on any jobsite. These features enable you to have free hands while working. Includes a carry case with belt clip for ease of transportation convenience. A charger is included and will take only 2-3 hours to charge. After charge, the lamp will last up to 10 hours of run time giving off full light output for the entire life of the charge. This unit is 1M Drop Tested, CSA Rated, and FCC Compliant. 5 Volts, 1 amps, and max 5 watts. Includes a 3 year limited .

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 2 Light Modes (High and Low)
  • 120 Degree Wide beam Angle
  • Detrachable and Mountable Head
  • Up to 5 hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)

Specifications

Stock # SL20RSW SL20RSW
Model # SL20RSW SL20RSW
UPC # 032886706806 032886706806
Product Height 3.1 7.87 inch cm
Product Width 8.9 22.61 inch cm
Product Weight 0.7 0.32 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;