L-96 250W 130V 3" T-3 HALOGEN BULB

Southwire #: L96 Model #: L96

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 250 Watts
  • T3 Lamp
  • Porcelain ends

Specifications

Stock # L96 L96
Model # L96 L96
UPC # 090529601420 090529601420
Product Height 7.75 19.69 inch cm
Product Width 0.5 1.27 inch cm
Depth 4.5 11.43 inch cm
Product Weight 0.055 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;