PROLIGHT 20W LED DOCK LIGHT - HEAD ONLY

Southwire #: 111515 Model #: 111515

The ProLight™ Dock Light features a high powered 20 watt LED head, delivering 1,700 lumens and a 15° beam angle. It also features a durable 40” steel arm to provide superior rigidity and prevent sagging. Arms are hinged for easy extension and compact folding when not in use. With a 60ft lighting range, this dock light will be sure to light up even the longest trailer for efficient loading and unloading.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1,700 Lumens
  • LED head with polycarbonate lens
  • 60 ft beam of light
  • IP65 Rated for wet location use
  • No hot surfaces

Specifications

Stock # 111515 111515
Model # 111515 111515
UPC # 786625000662 786625000662
Product Height 5.25 13.34 inch cm
Product Width 5.25 13.34 inch cm
Depth 8.75 22.23 inch cm
Product Weight 5.6 2.54 lbs kg
Lumens 1,700 1,700
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;