10000 Lumens Corded LED Area Light

Southwire #: AL100CSW Model #: AL100CSW

Southwire’s newest line of LED work lights bring the maximum light output in a small package! Plus, all are IP67 and drop tested, making sure your toughest, dirtiest jobs are well-lit and safe. All models also come with 5 selectable brightness levels and USB power outlet to charge your phone or device! These are backed by a 3 year warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • IP67 and Dropped Tested
  • 5 brightness levels
  • Impact resistant housing
  • USB power outlet
  • Bluetooth controls through app
  • 10,000 to 2000 lumens
  • 16 foot 18/3 SJTOW cord

Specifications

Stock # AL100CSW AL100CSW
Model # AL100CSW AL100CSW
UPC # 032886706776 032886706776
Product Height 5.5 13.97 inch cm
Product Width 13.1 33.27 inch cm
Product Weight 11.3 5.13 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;