Octagon Concrete Box Assembly, 3-1/2" Deep - (4) 1/2" Set Screw Connectors

Southwire #: OCA35050 Model #: OCA35050

CONCRETE SLAB OCTAGON BX ASSEMBLY 3-1/2I

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Assemblies include preinstalled connectors and gasketed covers - both sides
  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Solid leak-proof housing
  • Rubber plugs seal unused connector holes

Specifications

Stock # OCA35050 OCA35050
Model # OCA35050 OCA35050
UPC # 785592125361 785592125361
Product Height 3.5 8.89 inch cm
Product Width 6.03 15.32 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;