6 SQ 1G ADJ DR 3/4 TO 1-1/2 IN

Southwire #: 61AMR-1 Model #: 61AMR-1

6 SQ 1G ADJ DR 3/4 TO 1-1/2 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings
  • Telescoping one gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies

Specifications

Stock # 61AMR-1 61AMR-1
Model # 61AMR-1 61AMR-1
UPC # 785592127242 785592127242
Product Height 0.6 1.52 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.9 0.41 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;