3-1/2IN DEEP 6X6 EXT RING

Southwire #: 6350-EXT Model #: 6350-EXT

3-1/2IN DEEP 6X6 EXT RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 6350-EXT 6350-EXT
Model # 6350-EXT 6350-EXT
UPC # 785592117212 785592117212
Product Height 3.5 8.89 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 1.608 0.73 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 118.0 (1933.4) 118.0 (1933.4)
Standard Package 25 25
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;