6" Square Box, 2-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 6250-S Model #: 6250-S

6 SQ JUNCT BOX 2-1/2 IN DEEP 1/2 &

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 6250-S 6250-S
Model # 6250-S 6250-S
UPC # 785592982551 785592982551
Product Height 2.33 5.92 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 1.3 0.59 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 84.0 (1376.6) 84.0 (1376.6)
Standard Package 25 25
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;