5" Square One Gang Device Ring - 3/4" Raised

Southwire #: 5158 Model #: 5158

5 SQUARE ONE GANG DEV RING, 5/8 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Stock # 5158 5158
Model # 5158 5158
UPC # 785592127099 785592127099
Product Height 0.63 1.60 inch cm
Product Width 5.06 12.85 inch cm
Product Weight 0.437 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 4.5 (73.7) 4.5 (73.7)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;