5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's

Southwire #: 5PF5075 Model #: 5PF5075

5 IN SQ BOX 2-7/8 IN DEEP WELD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hinged cover accepts any 4" square cover or device ring
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 5PF5075 5PF5075
Model # 5PF5075 5PF5075
UPC # 785592123589 785592123589
Product Height 2.88 7.32 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.54 0.24 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;