Stock # | 5SQ100125 5SQ100125 | |
Model # | 5SQ100125 5SQ100125 | |
UPC # | 785592123633 785592123633 | |
Product Height | 2.88 7.32 | inch cm |
Product Width | 5.0 12.70 | inch cm |
Product Weight | 0.34 0.15 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 67.0 (1097.9) 67.0 (1097.9) | |
Standard Package | 10 10 | |
Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
Side Knockouts | (4) 1", (4) 1-1/4" (4) 1", (4) 1-1/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2