4IN SQBX 1-1/2IND NM & OWE

Southwire #: 52151-OWR Model #: 52151-OWR

4IN SQBX 1-1/2IND NM & OWE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # 52151-OWR 52151-OWR
Model # 52151-OWR 52151-OWR
UPC # 785592117243 785592117243
Product Weight 1.077 0.49 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (4) 1/2", (2) 3/4" (4) 1/2", (2) 3/4"
Side Knockouts (6) 1/2", (4) Pryouts (6) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;