4" Square Life Safety Box, 3-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52181-RED Model #: 52181-RED

4 SQ 3-1/2 IN EXTRA JUNCT BX RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 52181-RED 52181-RED
Model # 52181-RED 52181-RED
UPC # 785592981738 785592981738
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.26 0.57 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 50.0 (918.4) 50.0 (918.4)
Standard Package 20 20
Side Knockouts (4) 1/2" - 3/4", (2) 3/4", (2) 1" (4) 1/2" - 3/4", (2) 3/4", (2) 1"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;