4" Square Extension/Adapter Ring, 2-1/8" Deep - Welded, W/Conduit KO's

Southwire #: 53171-SUB Model #: 53171-SUB

4 SQ EXT RING 2-1/8 D FOR HAN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Converts Switch box to 4" Square
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 53171-SUB 53171-SUB
Model # 53171-SUB 53171-SUB
UPC # 785592112811 785592112811
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.852 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;