4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Mc/Bx Clamps

Southwire #: 52151-BX Model #: 52151-BX

4 SQ JUNCT BX 1-1/2 IN DEEP BX CLAMPS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-BX 52151-BX
Model # 52151-BX 52151-BX
UPC # 785592400598 785592400598
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.81 0.37 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (6) 1/2", (4) Pryouts (6) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;