4" Square Box, 3-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52181-1 Model #: 52181-1

4 SQ 3-1/2 IN EXTRA DP J BX 1" KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 3-1/2" deep box allows for additional wiring capacity
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52181-1 52181-1
Model # 52181-1 52181-1
UPC # 785592113382 785592113382
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;