4" Square Box, 2-1/8" Deep - Drawn, W/Conduit KO's

Southwire #: 52171-1DR Model #: 52171-1DR

4 SQ JUNCT BX DRAWN 2-1/8 IN 1" KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn design ideal for surface mounting.
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52171-1DR 52171-1DR
Model # 52171-1DR 52171-1DR
UPC # 785592400710 785592400710
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 20 20
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;